IESNA:LM-63-2002
[TEST]P1389770
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-927-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16969.5
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
110.2 142.3 298.4 803.3 1556.0 2134.4 2510.8 2896.3 3382.9 3947.5 4535.0 5324.5 6155.3 6931.0 7693.0 8381.5 8854.3 9019.5 
8978.2 8643.1 8220.8 7619.5 7050.4 7178.9 7771.0 8464.1 8849.7 8895.6 8808.4 8698.2 7959.2 6848.4 4484.5 436.1 
119.3 59.7 41.3 0.0 
110.2 142.3 316.7 794.1 1510.1 2139.0 2529.1 2878.0 3359.9 3906.2 4544.2 5278.6 6104.8 6954.0 7711.3 8390.7 8835.9 9001.2 
8950.7 8656.9 8207.1 7615.0 7096.3 7174.3 7775.6 8422.8 8845.1 8913.9 8817.6 8689.0 8018.9 6880.5 4681.9 
514.1 119.3 59.7 45.9 0.0 
110.2 142.3 289.2 771.1 1432.1 2093.1 2464.9 2836.7 3304.9 3878.6 4502.9 5246.5 5994.7 6761.2 7403.8 7995.9 8477.9 8739.5 
8785.4 8592.6 8262.2 7917.9 7610.4 7500.2 7844.5 8482.5 8964.4 9171.0 9152.6 9074.6 8583.5 7564.5 5884.5 
1198.0 128.5 73.4 55.1 0.0 
110.2 137.7 257.0 674.7 1317.4 1909.5 2428.2 2813.7 3226.8 3823.5 4438.6 5145.5 5907.4 6609.7 7215.6 7683.8 8096.9 8487.1 
8780.8 8854.3 8753.3 8606.4 8519.2 8528.4 8689.0 9138.9 9643.8 10011.0 10102.8 10093.6 9726.4 8913.9 7238.6 
2685.2 142.3 91.8 73.4 0.0 
110.2 133.1 224.9 509.5 1069.5 1684.6 2240.0 2708.2 3125.8 3630.8 4268.8 4952.7 5664.2 6375.6 7064.1 7573.6 7968.4 8275.9 
8560.5 8753.3 8932.3 8973.6 9010.3 9083.8 9244.4 9542.8 9965.1 10323.1 10437.9 10479.2 10176.2 9019.5 7270.7 
4709.4 211.1 119.3 91.8 0.0 
110.2 133.1 202.0 431.5 918.0 1510.1 2106.8 2611.8 3024.9 3516.0 4080.6 4796.6 5531.1 6256.3 6949.4 7509.4 7876.6 8147.4 
8354.0 8533.0 8693.6 8840.5 8973.6 9129.7 9350.0 9630.0 10033.9 10396.5 10515.9 10506.7 9969.7 8771.7 7481.8 
5269.4 628.8 133.1 105.6 0.0 
110.2 128.5 192.8 362.6 771.1 1308.2 1895.7 2451.1 2910.1 3382.9 3910.8 4603.9 5278.6 5957.9 6669.4 7238.6 7693.0 7927.1 
8078.5 8248.4 8427.4 8601.8 8808.4 9042.5 9258.2 9570.3 9960.5 10327.7 10419.5 10291.0 9552.0 8510.0 7491.0 
5370.4 1243.9 156.1 119.3 0.0 
110.2 128.5 160.7 257.0 459.0 872.1 1363.3 1863.6 2451.1 2974.4 3470.1 3961.2 4539.6 5173.0 5820.2 6485.8 7064.1 7454.3 7729.7 
7945.4 8156.6 8340.2 8537.6 8716.6 8891.0 9074.6 9391.3 9680.5 9639.2 9473.9 8817.6 8096.9 6903.5 5297.0 
3153.4 220.3 160.7 0.0 
110.2 123.9 137.7 174.4 257.0 408.5 697.7 1078.7 1510.1 2005.9 2524.5 3066.2 3603.2 4117.3 4645.2 5191.4 5792.7 6316.0 6843.8 
7279.9 7651.7 7968.4 8271.3 8533.0 8757.9 8955.3 9033.3 8964.4 8794.6 8601.8 8023.5 7293.6 5980.9 4475.3 2887.2 
853.8 197.4 0.0 
110.2 119.3 123.9 137.7 156.1 192.8 252.5 344.3 482.0 706.9 1000.6 1340.3 1721.3 2097.7 2561.3 3015.7 3534.4 4103.5 4704.8 5356.6 6017.6 
6618.9 7137.6 7555.3 7940.8 8230.0 8399.9 8399.9 8188.7 7963.8 6797.9 4663.5 2386.8 1133.8 582.9 202.0 192.8 0.0 
110.2 114.8 114.8 114.8 119.3 119.3 123.9 133.1 146.9 165.2 188.2 220.3 252.5 293.8 348.8 422.3 509.5 619.7 771.1 977.7 1262.3 1647.8 2217.0 
2910.1 3828.1 4769.1 5443.8 5554.0 5081.2 4521.2 3249.8 2240.0 1478.0 798.7 275.4 50.5 13.8 0.0 
110.2 110.2 110.2 110.2 105.6 105.6 105.6 101.0 105.6 105.6 110.2 114.8 119.3 123.9 123.9 128.5 133.1 142.3 151.5 169.8 202.0 238.7 316.7 454.4 706.9 
1156.7 1785.5 2212.4 1973.7 1657.0 858.3 417.7 183.6 64.3 32.1 18.4 9.2 0.0 
110.2 110.2 105.6 101.0 96.4 91.8 87.2 87.2 82.6 82.6 82.6 82.6 78.0 78.0 73.4 68.9 64.3 55.1 55.1 50.5 50.5 50.5 50.5 45.9 41.3 45.9 
50.5 55.1 55.1 45.9 27.5 23.0 13.8 13.8 9.2 9.2 9.2 0.0 
110.2 105.6 96.4 87.2 82.6 73.4 68.9 64.3 59.7 55.1 50.5 45.9 36.7 32.1 27.5 18.4 13.8 13.8 9.2 9.2 9.2 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 0.0 4.6 4.6 
4.6 4.6 9.2 9.2 0.0 
110.2 96.4 87.2 78.0 73.4 64.3 59.7 50.5 41.3 36.7 27.5 23.0 18.4 13.8 9.2 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 
4.6 9.2 0.0 
110.2 96.4 82.6 73.4 64.3 55.1 45.9 36.7 23.0 18.4 13.8 9.2 9.2 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 
9.2 0.0 
110.2 91.8 78.0 64.3 55.1 45.9 32.1 23.0 13.8 9.2 9.2 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 
4.6 0.0 
110.2 87.2 73.4 64.3 50.5 36.7 27.5 18.4 9.2 9.2 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 4.6 
0.0 
110.2 87.2 73.4 59.7 50.5 32.1 23.0 13.8 9.2 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 
0.0 
110.2 91.8 73.4 59.7 50.5 32.1 23.0 13.8 9.2 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
110.2 91.8 73.4 59.7 50.5 32.1 23.0 18.4 13.8 9.2 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
110.2 91.8 73.4 59.7 50.5 36.7 27.5 18.4 13.8 9.2 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
